Power supply cable for VFDs and motors, suitable for cable tray (TC-ER rated), conduit, raceways, and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. It's flexible design is ideal or use on operation processes in accordance with he NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications.
| Cond. Size | Conductor Number | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Ground Size | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
12 AWG
12 AWG
|
3
3
|
65
65
|
0.094
0.24
|
30
0.76
|
3x16
3x16
|
45
1.14
|
0.470
1.19
|
112
167
|
173
257
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
12 AWG
12 AWG
|
3
3
|
5.6
14.22
|
156
70.76
|
1.774
2.64
|
2.137
3.18
|
0.054
0.08
|
25
25
|
30
30
|
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
| Cable Size | Max Motor Size | Dia Over Shield | ||
|
(AWG/Kcmil)
(AWG/Kcmil)
|
230V(HP)
230V(HP)
|
460V(HP)
460V(HP)
|
475V(HP)
475V(HP)
|
(mils)
(mils)
|
|
16
16
|
-
-
|
5
5
|
5
5
|
0.535
0.535
|
|
14
14
|
5
5
|
7.5
7.5
|
10
10
|
0.567
0.567
|
|
12
12
|
5
5
|
10
10
|
10
10
|
0.608
0.608
|
|
10
10
|
7.5
7.5
|
15
15
|
20
20
|
0.671
0.671
|
|
8
8
|
7.5
7.5
|
30
30
|
30
30
|
0.837
0.837
|
|
6
6
|
15
15
|
40
40
|
50
50
|
0.898
0.898
|
|
4
4
|
20
20
|
50
50
|
60
60
|
0.995
0.995
|
|
2
2
|
30
30
|
60
60
|
75
75
|
1.135
1.135
|
|
1
1
|
40
40
|
75
75
|
100
100
|
1.22
1.22
|