SPEC: 45044

20-26 CU 18/C PLTC/MTW FLEXING AWM 2587 CSA AWM I/II A/B GRAY 1000 FT SPEC45044 67751701

Southwire #: 67751701

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Packaging

Application & Features

Southwire’s Machine Flex® Tray Control is a flexible 20 AWG 300/600V cable and suitable for machine tool, Power Limited Tray and Instrumentation Tray and both exposed run (PLTC-ER & ITC-ER) applications. This product conforms to the NFPA 79 and suited for use in wet and dry areas, conduits, ducts, troughs, trays and where superior electrical properties are desired. It has North American approvals, is CE RoHS-2 for universal use in, on and off the machines utilized in industrial manufacturing work centers. For use in Class 1 Div 2 locations per NEC 501 and 502. These cables can operate continuously at the conductor temperature not in excess of 90C, 130C for emergency overload and 150C for short circuit conditions. Suitable for use in CNC machines, processing and packaging equipment, assembly lines, control panels food and beverage and plant expansions.

Specifications

Cond. Size 20 AWG 20 AWG
Conductor Number 18 18
Cond. Strands 26 26
Diameter Over Conductor (in) (cm) 0.037 0.09 inch cm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.519 1.32 inch cm
Copper Weight (lbs/1000') (kgs/km) 54 80 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 146 217 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 4.487 6.68 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 5.406 8.05 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 2.0 5.08 inch cm

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 13 Power-Limited Circuit Cables
  • UL 758 AWM Style 2587 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 2250 Instrumentation Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B (Sizes 16 - 8AWG)
  • Exceeds Ecolab PM-40-1 Material Resistance Test With 30-day Exposure, UL Verified V747862
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class M, Flexible stranded bare annealed copper per ASTM B174
  2. Insulation: Polyvinyl Chloride (PVC) with nylon layer
  3. Ground: One Green Ground with Yellow Stripe
  4. Jacket: Gray Thermoplastic Elastomer TPE: Other jacket colors available upon request

Resources

There are no downloadable resources for this product.