Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC® Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® Article 336.10.
| Cond. Size | 535.3 KCMIL 535.3 KCMIL | |
| Conductor Number | 3 3 | |
| Cond. Strands | 1349 1349 | |
| Diameter Over Conductor (in) (cm) | 0.859 2.18 | inch cm |
| Insulation Thickness (mils) (mm) | 120 3.05 | mils mm |
| Diameter Over Shield (in) (cm) | 2.396 6.09 | inch cm |
| Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
| Approx. OD (in) (cm) | 2.616 6.64 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 5876 8744 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 7448 11084 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.