SPEC: 45453

Flexible CU 2000V XLPE Insulation Three Grounds Cu Tape Shield PVC Jacket. RHH/RHW-2 Variable Frequency Drive (VFD) SPEC45453

Type TC-ER VFD Power Cable 2000Volt Three Conductor Flexible Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 Polyvinyl Chloride (PVC) Jacket with 3 Symmetrical Bare CU Ground 50% Minimum Tape Shield Overlap. Rated 90C Dry or We. Sunlight Resistance, Direct Burial, Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC® Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® Article 336.10.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
262.6 KCMIL 262.6 KCMIL
3 3
646 646
0.565 1.44
105 2.67
1.748 4.44
110 2.79
1.968 5.00
3106 4622
4125 6139
More Options
313.3 KCMIL 313.3 KCMIL
3 3
779 779
0.650 1.65
110 2.79
1.904 4.84
140 3.56
2.184 5.55
3635 5409
4888 7274
More Options
373.7 KCMIL 373.7 KCMIL
3 3
931 931
0.701 1.78
105 2.67
2.007 5.10
110 2.79
2.227 5.66
4162 6194
5388 8018
More Options
500 KCMIL 500 KCMIL
3 3
1225 1225
0.858 2.18
110 2.79
2.348 5.96
115 2.92
2.578 6.55
5638 8390
6851 10195
More Options
535.3 KCMIL 535.3 KCMIL
3 3
1349 1349
0.859 2.18
120 3.05
2.396 6.09
110 2.79
2.616 6.64
5876 8744
7448 11084
More Options
777.7 KCMIL 777.7 KCMIL
3 3
1924 1924
0.966 2.45
125 3.18
2.763 7.02
140 3.56
3.043 7.73
9082 13516
10865 16169

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
262.6 KCMIL 262.6 KCMIL
3 3
23.6 59.94
6302 2858.54
0.048 0.07
0.058 0.09
0.022 0.03
0.041 0.06
267 267
304 304
More Options
313.3 KCMIL 313.3 KCMIL
3 3
26.2 66.55
7519 3410.56
0.039 0.06
0.048 0.07
0.020 0.03
0.041 0.06
298 298
332 332
More Options
373.7 KCMIL 373.7 KCMIL
3 3
26.7 67.82
8968 4067.81
0.033 0.05
0.042 0.06
0.018 0.03
0.040 0.06
323 323
365 365
More Options
500 KCMIL 500 KCMIL
3 3
30.9 78.49
100000 45359.20
0.023 0.03
0.031 0.05
0.015 0.02
0.039 0.06
380 380
430 430
More Options
535.3 KCMIL 535.3 KCMIL
3 3
31.4 79.76
100000 45359.20
0.021 0.03
0.028 0.04
0.017 0.03
0.039 0.06
394 394
446 446
More Options
777.7 KCMIL 777.7 KCMIL
3 3
36.5 92.71
100000 45359.20
0.016 0.02
0.024 0.04
0.015 0.02
0.038 0.06
483 483
543 543

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 TC-ER
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA S-138-738 Power Cables Rated 2000 Volts or Less for use Between Variable Frequency Drives and Motors
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class I flexible ropelay stranded bare copper modified per ASTM B3 and B172
  2. Insulation:Cross-Linked Polyethylene (XLPE) Type RHH/RHW-2
  3. Grounding Conductor:: Three Flexible Ropelay Stranded Bare Copper Grounds modified per ASTM B3 and B172
  4. Filler:Flame & Moisture Resistant Paper Filler
  5. Tape Shield:5 mil Copper Tape Shield with a minimum of 50% Overlap for 100% Coverage
  6. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.