SPEC: 45102

CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2 With Green Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45102

Type TC-ER Control Cable 600Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation THHN/THWN Polyvinyl Chloride (PVC) Jacket with 1 Insulated Green CU Ground, Control Cable Conductor Identification Method 1 Table 2

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
3 3
7 7
15 0.38
45 1.14
0.349 0.89
51 76
90 134
2.631 3.92
3.170 4.72
1.4 3.56
20 20
25 25
More Options
14 AWG 14 AWG
4 4
7 7
15 0.38
45 1.14
0.384 0.98
64 95
111 165
2.631 3.92
3.170 4.72
1.5 3.81
16 16
20 20
More Options
12 AWG 12 AWG
3 3
7 7
15 0.38
45 1.14
0.364 0.92
81 121
131 195
1.662 2.47
2.002 2.98
1.5 3.81
25 25
30 30
More Options
12 AWG 12 AWG
3 3
7 7
15 0.38
45 1.14
0.364 0.92
81 121
131 195
1.662 2.47
2.002 2.98
1.5 3.81
25 25
30 30
More Options
12 AWG 12 AWG
4 4
7 7
15 0.38
45 1.14
0.406 1.03
101 150
157 234
1.662 2.47
2.002 2.98
1.6 4.06
20 20
24 24
More Options
10 AWG 10 AWG
3 3
7 7
20 0.51
45 1.14
0.488 1.24
129 192
204 304
1.040 1.55
1.253 1.86
2.0 5.08
35 35
40 40
More Options
10 AWG 10 AWG
4 4
7 7
20 0.51
45 1.14
0.565 1.44
161 240
259 385
1.040 1.55
1.253 1.86
2.3 5.84
28 28
32 32
More Options
8 AWG 8 AWG
3 3
7 7
30 0.76
60 1.52
0.647 1.64
186 277
310 461
0.653 0.97
0.786 1.17
2.6 6.60
50 50
55 55

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor: 7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation: Polyvinyl Chloride (PVC) with nylon layer THHN/THWN
  3. Grounding Conductor: Class B compressed stranded copper with green insulation
  4. Filler: Polypropylene filler
  5. Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.