SPEC: 45028

6-273 CU 3/C THHN BK/RD/BU 8-168 GG PVC JKT TYPE TC-ER 600V/AWM 20886 1000V SPEC45028 64894799

Southwire #: 64894799

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire's 600 Volt Power Drop Cables conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays (TC-ER per NEC 336.10), direct burial and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC Article 501 and 502. Southwire's 600 Volt Power Drop Cable is ideal for use in power feed drop applications.

Specifications

Cond. Size 6 AWG 6 AWG
Conductor Number 3 3
Cond. Strands 273 273
Diameter Over Conductor (in) (cm) 0.190 0.48 inch cm
Insulation Thickness (mils) (mm) 35 0.89 mils mm
Jacket Thickness (mils) (mm) 60 1.52 mils mm
Approx. OD (inches) (cm) 0.755 1.92 inch cm
Copper Weight (lbs/1000') (kgs/km) 297 442 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 461 686 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 509 Bus Drop Cable
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1277 TC-ER
  • UL 2277 Type WTTC
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive

Construction

  1. Conductor:Flexible stranded bare copper per ASTM B3, B172 and B174
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer
    Color Code: 2/C Black, Red, with Green Ground. 3/C Black, Red, Blue with Green Ground
  3. Grounding Conductor:Flexible stranded bare copper per ASTM B3, B172 and B174
  4. Filler:Polypropylene fillers as necessary for a round assembly
  5. Binder:Mylar tape
  6. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket.

Resources

There are no downloadable resources for this product.