SPEC: 45451

CU 2000V XLPE Insulation Three Grounds Cu Tape Shield PVC Jacket. RHH/RHW-2 Variable Frequency Drive (VFD) SPEC45451

Type TC-ER VFD Power Cable 2000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 Polyvinyl Chloride (PVC) Jacket with 3 Symmetrical Bare CU Ground 50% Minimum Tape Shield Overlap. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10.

Gland Reference: Glands

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
3 3
7 7
0.07 0.18
60 1.52
0.451 1.15
60 1.52
0.571 1.45
93 138
202 301
More Options
12 AWG 12 AWG
3 3
7 7
0.088 0.22
60 1.52
0.486 1.23
60 1.52
0.606 1.54
128 190
244 363
More Options
10 AWG 10 AWG
3 3
7 7
0.113 0.29
60 1.52
0.537 1.36
60 1.52
0.657 1.67
183 272
329 490
More Options
8 AWG 8 AWG
3 3
7 7
0.141 0.36
70 1.78
0.652 1.66
60 1.52
0.772 1.96
270 402
456 679
More Options
6 AWG 6 AWG
3 3
7 7
0.177 0.45
70 1.78
0.723 1.84
80 2.03
0.883 2.24
389 579
624 929
More Options
4 AWG 4 AWG
3 3
7 7
0.225 0.57
70 1.78
0.825 2.10
80 2.03
0.985 2.50
547 814
815 1213
More Options
2 AWG 2 AWG
3 3
7 7
0.282 0.72
70 1.78
0.946 2.40
80 2.03
1.106 2.81
827 1231
1121 1668
More Options
1 AWG 1 AWG
3 3
19 19
0.322 0.82
95 2.41
1.316 3.34
80 2.03
1.272 3.23
1065 1585
1508 2244
More Options
1/0 AWG 1/0 AWG
3 3
19 19
0.361 0.92
90 2.29
1.220 3.10
80 2.03
1.380 3.51
1373 2043
1858 2765
More Options
2/0 AWG 2/0 AWG
3 3
19 19
0.405 1.03
90 2.29
1.311 3.33
80 2.03
1.471 3.74
1640 2441
2164 3220
More Options
3/0 AWG 3/0 AWG
3 3
19 19
0.456 1.16
90 2.29
1.419 3.60
80 2.03
1.579 4.01
2041 3037
2604 3875
More Options
4/0 AWG 4/0 AWG
3 3
19 19
0.512 1.30
90 2.29
1.506 3.83
115 2.92
1.736 4.41
2542 3783
3202 4765
More Options
250 KCMIL 250 KCMIL
3 3
37 37
0.558 1.42
105 2.67
1.665 4.23
115 2.92
1.895 4.81
3150 4688
3995 5945
More Options
350 KCMIL 350 KCMIL
3 3
37 37
0.661 1.68
105 2.67
1.879 4.77
115 2.92
2.109 5.36
4110 6116
5098 7587
More Options
500 KCMIL 500 KCMIL
3 3
37 37
0.789 2.00
105 2.67
2.149 5.46
115 2.92
2.379 6.04
5706 8491
6767 10070
More Options
600 KCMIL 600 KCMIL
3 3
61 61
0.865 2.20
120 3.05
2.409 6.12
115 2.92
2.639 6.70
6673 9931
8025 11943

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
3 3
6.9 17.53
98 44.45
2.631 3.92
20 20
25 25
More Options
12 AWG 12 AWG
3 3
7.3 18.54
156 70.76
1.662 2.47
2.002 2.98
0.057 0.08
0.054 0.08
25 25
30 30
More Options
10 AWG 10 AWG
3 3
7.9 20.07
249 112.94
1.040 1.55
1.253 1.86
0.049 0.07
0.050 0.07
35 35
40 40
More Options
8 AWG 8 AWG
3 3
9.3 23.62
396 179.62
0.653 0.97
0.786 1.17
0.046 0.07
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
3 3
10.6 26.92
629 285.31
0.411 0.61
0.495 0.74
0.039 0.06
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
3 3
11.8 29.97
1001 454.05
0.258 0.38
0.310 0.46
0.032 0.05
0.048 0.07
85 85
95 95
More Options
2 AWG 2 AWG
3 3
13.3 33.78
1592 722.12
0.162 0.24
0.195 0.29
0.027 0.04
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
3 3
15.3 38.86
2009 911.27
0.129 0.19
0.167 0.25
0.032 0.05
0.032 0.05
130 130
145 145
More Options
1/0 AWG 1/0 AWG
3 3
16.6 42.16
2534 1149.40
0.102 0.15
0.122 0.18
0.027 0.04
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
3 3
17.7 44.96
3194 1448.77
0.081 0.12
0.097 0.14
0.025 0.04
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
3 3
18.9 48.01
4027 1826.61
0.064 0.10
0.078 0.12
0.022 0.03
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
3 3
20.8 52.83
5078 2303.34
0.051 0.08
0.062 0.09
0.020 0.03
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
3 3
22.7 57.66
6000 2721.55
0.043 0.06
0.053 0.08
0.021 0.03
0.041 0.06
255 255
290 290
More Options
350 KCMIL 350 KCMIL
3 3
25.3 64.26
8400 3810.17
0.031 0.05
0.039 0.06
0.018 0.03
0.040 0.06
310 310
350 350
More Options
500 KCMIL 500 KCMIL
3 3
28.5 72.39
12000 5443.10
0.022 0.03
0.029 0.04
0.016 0.02
0.039 0.06
380 380
430 430
More Options
600 KCMIL 600 KCMIL
3 3
31.7 80.52
14400 6531.72
0.018 0.03
0.025 0.04
0.016 0.02
0.039 0.06
420 420
475 475

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA S-138-738 Power Cables Rated 2000 Volts or Less for use Between Variable Frequency Drives and Motors
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
  3. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Ground size is 100% for sizes 14 - 10 awg and a minimum of 50% of the phase conductor for larger sizes.)
  4. Filler:Fillers as needed to make round
  5. Tape Shield:5 mil copper tape shield with a minimum of 50% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket. Available in thermoplastic Chlorinated Polyethylene CPE jacket on #4 AWG and larger upon request

Resources

There are no downloadable resources for this product.