SPEC: 45451

8-7 3/C CU RHH-RHW-2 3X#14 GW T/S PVC JKT TC-ER 2000V VFD SPEC45451 56938899

Southwire #: 56938899

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10.

Gland Reference: Glands

Specifications

Cond. Size 8 AWG 8 AWG
Conductor Number 3 3
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.141 0.36 inch cm
Insulation Thickness (mils) (mm) 70 1.78 mils mm
Diameter Over Shield (in) (cm) 0.652 1.66 inch cm
Jacket Thickness (mils) (mm) 60 1.52 mils mm
Approx. OD (inches) (cm) 0.772 1.96 inch cm
Copper Weight (lbs/1000') (kgs/km) 270 402 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 456 679 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • ICEA S-138-738 Power Cables Rated 2000 Volts or Less for use Between Variable Frequency Drives and Motors
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
  3. Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Ground size is 100% for sizes 14 - 10 awg and a minimum of 50% of the phase conductor for larger sizes.)
  4. Filler:Fillers as needed to make round
  5. Tape Shield:5 mil copper tape shield with a minimum of 50% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket. Available in thermoplastic Chlorinated Polyethylene CPE jacket on #4 AWG and larger upon request

Resources

There are no downloadable resources for this product.