SPEC: 45411

10-19 CU PV XLP 2000V BLACK 1000 FT SPEC45411 57996211

Southwire #: 57996211

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 1 1
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.113 0.29 inch cm
Insulation Thickness (mils) (mm) 75 1.91 mils mm
Jacket Thickness (mils) (mm) 75 1.91 mils mm
Approx. OD (in) (cm) 0.263 0.67 inch cm
Copper Weight (lbs/1000') (kgs/km) 32 48 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 53 79 lbs/1000' kgs/km

*VW-1 Rated

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 4703 Standard for Photovoltaic Wire
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1 Vertical-Wire Flame Test (Optional)

Construction

  1. Conductor: Stranded bare copper per ASTM B3 and ASTM B8 or ASTM B787
  2. Insulation: Cross Linked Polyethylene (XLPE). Colors available upon request.

Resources

There are no downloadable resources for this product.