Southwire 2000V EPR/SOLONON Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Alternate constructions available upon request.
| Cond. Size | 1000 KCMIL 1000 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 427 427 | |
| Diameter Over Conductor (in) (cm) | 1.117 2.84 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
| Approx. OD (in) (cm) | 1.493 3.79 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 3150 4688 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 3543 5273 | lbs/1000' kgs/km |
¹Thicknesses reported as minimum average
* Bare copper
! Class G stranding per ASTM B173: Standard Specification for Rope-Lay-Stranded Copper Conductors * Having Concentric-Stranded Members, for Electrical Conductors
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.