SPEC: 45264

AL 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45264

Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
3 3
7 7
0.134 0.34
45 1.14
60 1.52
0.666 1.69
62 92
189 281
More Options
2/0 AWG 2/0 AWG
3 3
12 12
0.376 0.96
55 1.40
80 2.03
1.209 3.07
419 624
782 1164
More Options
3/0 AWG 3/0 AWG
3 3
15 15
0.422 1.07
55 1.40
80 2.03
1.324 3.36
518 771
918 1366
More Options
250 KCMIL 250 KCMIL
3 3
22 22
0.520 1.32
65 1.65
80 2.03
1.564 3.97
793 1180
1323 1969
More Options
400 KCMIL 400 KCMIL
3 3
35 35
0.659 1.67
65 1.65
110 2.79
1.960 4.98
1301 1936
2060 3066
More Options
500 KCMIL 500 KCMIL
3 3
35 35
0.735 1.87
65 1.65
110 2.79
2.090 5.31
1506 2241
2298 3420
More Options
600 KCMIL 600 KCMIL
3 3
58 58
0.812 2.06
80 2.03
110 2.79
2.304 5.85
1813 2698
2881 4287
More Options
750 KCMIL 750 KCMIL
3 3
58 58
0.908 2.31
80 2.03
110 2.79
2.526 6.42
2520 3750
3963 5898

* Strand count meets minimum number per ASTM

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
3 3
2.7 6.86
297 134.72
1.072 1.60
1.290 1.92
0.052 0.08
40 40
45 45
More Options
2/0 AWG 2/0 AWG
3 3
6.0 15.24
2395 1086.35
0.133 0.20
0.160 0.24
0.043 0.06
135 135
150 150
More Options
3/0 AWG 3/0 AWG
3 3
6.6 16.76
3020 1369.85
0.105 0.16
0.126 0.19
0.042 0.06
155 155
175 175
More Options
250 KCMIL 250 KCMIL
3 3
7.8 19.81
4500 2041.16
0.071 0.11
0.086 0.13
0.041 0.06
205 205
230 230
More Options
400 KCMIL 400 KCMIL
3 3
9.8 24.89
7200 3265.86
0.044 0.07
0.054 0.08
0.040 0.06
270 270
305 305
More Options
500 KCMIL 500 KCMIL
3 3
12.5 31.75
9000 4082.33
0.035 0.05
0.044 0.07
0.039 0.06
310 310
350 350
More Options
600 KCMIL 600 KCMIL
3 3
13.8 35.05
10800 4898.79
0.029 0.04
0.037 0.06
0.039 0.06
340 340
385 385
More Options
750 KCMIL 750 KCMIL
3 3
15.2 38.61
13500 6123.49
0.024 0.04
0.031 0.05
0.038 0.06
385 385
435 435

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Stock Code Size
671633 671633
4 4
670971 670971
2 2
671633 671633
4 4
670963 670963
1/0 1/0

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  4. Filler: Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder: Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket: Sunlight resistant Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.