Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.
| Cond. Size | 250 KCMIL 250 KCMIL | |
| Conductor Number | 3 3 | |
| Cond. Strands | 22 22 | |
| Diameter Over Conductor (in) (cm) | 0.520 1.32 | inch cm |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (inches) (cm) | 1.564 3.97 | inch cm |
| Aluminum Weight (lbs/1000') (kgs/km) | 793 1180 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 1323 1969 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.