Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
| Cond. Size | 6 AWG 6 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 133 133 | |
| Diameter Over Conductor (in) (cm) | 0.210 0.53 | inch cm |
| Insulation Thickness (mils) (mm) | 85 2.16 | mils mm |
| Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
| Approx. OD (in) (cm) | 0.360 0.91 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 82 122 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 129 192 | lbs/1000' kgs/km |