CU SOLID POLY LINEWIRE

Copper Conductor. Polyethylene Covering

Download Category Specifications
Excel Table

Application

Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
643650
1 1
6 AWG 6 AWG
1 1
252 6.40
91 136

Standards & References

Southwire's covered line wire-copper meets or exceeds the following ASTM specifications:

Construction

Conductors are soft concentrically stranded copper. Covered with polyethylene black.

Resources

There are no downloadable resources for this product.