SPEC: 47011

CU 600V Remote Power & Drill Cord Cable 90°C. MSHA Approved SPEC47011

Flexible Copper conductors, Ethylene Propylene Diene Monimor (EPDM) insulation, Extra Heavy Duty Two Layer Heavy-Duty Neoprene Jacket with Optional Reflective Stripes

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s Remote Power and Drill cord cable is a heavy-duty cable for use where limited flexing and rugged use are re- quired. For use in stationary heavy duty pumps or long-wall lighting application. Designed for long service life in wet or dry locations in underground mines. The cable is sunlight resistant, crush resistant, and abrasion resistant. Also suitable for continuous submersion in water. Embossed print legend for easy cable identification.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Inner Jacket Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
4 4
41 41
0.073 0.19
45 1.14
0.167 0.42
65 1.65
85 2.16
0.710 1.80
278 414
More Options
12 AWG 12 AWG
5 5
65 65
0.094 0.24
45 1.14
0.184 0.47
65 1.65
100 2.54
0.830 2.11
398 592
More Options
12 AWG 12 AWG
6 6
65 65
0.094 0.24
45 1.14
0.184 0.47
65 1.65
100 2.54
0.890 2.26
458 682
More Options
10 AWG 10 AWG
5 5
104 104
0.117 0.30
45 1.14
0.205 0.52
65 1.65
95 2.41
0.900 2.29
492 732
More Options
8 AWG 8 AWG
5 5
71 71
0.153 0.39
60 1.52
0.275 0.70
65 1.65
95 2.41
1.090 2.77
716 1066

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Rated Strength (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity In Air 90C
More Options
14 AWG 14 AWG
2.814 4.19
3.555 5.29
0.041 0.06
28 12.70
5.6 14.22
15 15
More Options
12 AWG 12 AWG
1.774 2.64
2.241 3.33
0.037 0.06
44 19.96
6.6 16.76
20 20
More Options
12 AWG 12 AWG
1.774 2.64
2.241 3.33
0.037 0.06
44 19.96
7.1 18.03
20 20
More Options
10 AWG 10 AWG
1.111 1.65
1.404 2.09
0.035 0.05
70 31.75
7.2 18.29
25 25
More Options
8 AWG 8 AWG
0.715 1.06
0.903 1.34
0.035 0.05
112 50.80
8.7 22.10
35 35

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines

Construction

  1. Conductor:Soft drawn, annealed, flexible, rope-lay stranded, uncoated copper per ASTM B3/B172.
  2. Separator Tape:Non-conducting tape applied as needed between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Rubber (EPR). Color coded: 3-Conductor: Black, White, Green; 4 Conductor: Black, White, Red, Green; 5-Conductor: Black, White, Red, Green, Orange; 6-Conductor: Black, White, Red, Green, Orange, Blue
  4. Filler:Fillers as needed
  5. Inner Jacket:Black, heavy-duty integral fill flame resistant, thermosetting Neoprene
  6. Reinforcement: Reinforcing twine applied between the two jacket layers.
  7. Outer Jacket: Black, heavy-duty, integral fill, flame resistant, thermosetting Neoprene. Alternate jacket colors available.

Resources

There are no downloadable resources for this product.