Southwire Armorlite® Type MC Cable –Neutral Per Phase is suitable for use as follows:
No. of Conductors | 6 6 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 775 19.70 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 502 747 | lbs/1000' kgs/km |
Southwire Armorlite® Type MC Cable – Neutral Per Phase meets or exceeds the following requirements:
Red Alert® Type MC - FPLP Cable is constructed with soft-drawn copper conductors and insulated with flame-retardant and heat-resistant PVC with an outer oil- and gasoline-resistant nylon jacket. Type THHN/THWN conductors are provided for sizes 14 AWG and 12 AWG cables Type TFN conductors are provided for sizes 18 AWG and 16 AWG cables. The circuit conductors and a green insulated grounding conductor are cabled together and a polypropylene tape is wrapped around the assembly. Upon request, an optional Film/Foil Aluminum Laminate Shielding Tape with a tinned copper drain wire/grounding conductor is wrapped over the conductor assembly. Aluminum interlocking armor Red in color is applied over the assembly. Multiple twisted (cabled) conductor pairs/groups with optional shield(s) are available. The cable is dual rated as 90°C dry, 600 Volt Type MC and 105°C dry, 300 Volt Type FPLP cable.