Copper Power & Control/Signal Conductors. THHN/THWN & TFN Insulated Singles. Green Insulated Grounding Conductor. Full-Sized Bare Aluminum Equipment Grounding/Bonding Conductor. Power: 12 AWG & 10 AWG THHN. Signal: 16 AWG TFN. UL Listed. 600 Volts. Rated VW-1. Rated 90ºC Dry Locations. Lightweight Aluminum Interlocked Armor is part of redundant equipment bonding/grounding path. Southwire® MC-PCS HCF Duo™ Cable meets the NEC and UL listing requirements for combining power/lighting circuits and Class 2 or Class 3 signal or control circuits in the same cable.
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 2 2 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 608 15.46 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 153 228 | lbs/1000' kgs/km |
| Size (AWG) | 12 12 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 12 12 | |
| Conductor Colors | PUR, GRY, GRN PUR, GRY, GRN |
MC-PCS HCF Duo™ Cable meets or exceeds the requirements of:
The power conductors, insulated green ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the cabled assembly. A bare aluminum grounding/bonding conductor is located outside the binder tape, has the same lay as the insulated conductors, and maintains intimate contact with the overall armor. Green aluminum interlocking armor is applied over the cabled assembly. Yellow stripe/blocks are printed on the outside of the armor and circuit identifying print is applied on every fourth yellow stripe/block. The cable is also available with steel armor or with an overall PVC jacket.