SPEC: 60153

12-2 STR CU THHN N/A/G 16-2 SOL TFN PR W/ LT BLUE PVC JKT AL MC-PCS 1000 FT SPEC60153 59226103

Southwire #: 59226103

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Conductor Color
Packaging

Application & Features

Southwire MC PCS Duo™ Power & Control/Signal cable is suitable for use as follows:
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- LED lighting with 0-10V dimming.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways.
- Under raised floors for information technology equipment conductors and cables per NEC 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Binder tape with print legend wrapped around assembly.
- Type THHN/THWN rated 90ºC Dry.
- Anti-Short bushing not required

Southwire MC PCS Duo™ Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 2 2
Color BN,GY BN,GY
Diameter Over Conductor (in) (cm) 0.090 0.23 inch cm
Cond. Strands 19 19
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Ground Size 1x12 1x12
Diameter Over Armor (in) (cm) 0.627 1.59 inch cm
Approx. Weight (lbs/1000') (kgs/km) 157 234 lbs/1000' kgs/km

Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:Solid copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  4. Signal:16 AWG Copper TFN Insulated Singles Pink, Purple. Overall light blue jacket over the signal cables
  5. Binder:Mylar tape
  6. Armor:Lightweight Interlocked Armor

Resources

There are no downloadable resources for this product.