MC AC90 MC16

Download Category Specifications
Excel Table

Application & Features

No. 14 to 2 AWG, Copper Conductors, 600V / -40ºC MIN, 90ºC MAX, XLPE (type RW90)

  • Southwire’s AC90 is designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C.
  • Meets CSA cold bend and impact tests at -40°C.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Size (AWG) Ground Size UOM Conductor Colors
More Options
14 AWG 14 AWG
2 2
Solid Solid
452 11.49
91 135
14 14
AWG AWG
BLACK/WHITE BLACK/WHITE
More Options
14 AWG 14 AWG
3 3
Solid Solid
474 12.05
110 163
14 14
AWG AWG
BLACK/WHITE/RED BLACK/WHITE/RED
More Options
14 AWG 14 AWG
4 4
Solid Solid
519 13.20
132 197
14 14
AWG AWG
BLACK/WHITE/RED/BLUE BLACK/WHITE/RED/BLUE
More Options
12 AWG 12 AWG
2 2
Solid Solid
485 12.33
110 164
14 14
AWG AWG
BLACK/WHITE BLACK/WHITE
More Options
12 AWG 12 AWG
3 3
Solid Solid
508 12.91
138 205
14 14
AWG AWG
BLACK/WHITE/RED BLACK/WHITE/RED
More Options
12 AWG 12 AWG
4 4
Solid Solid
543 13.82
167 248
14 14
AWG AWG
BLACK/WHITE/RED/BLUE BLACK/WHITE/RED/BLUE
More Options
10 AWG 10 AWG
2 2
Solid Solid
527 13.41
148 221
12 12
AWG AWG
BLACK/WHITE BLACK/WHITE
More Options
10 AWG 10 AWG
3 3
Solid Solid
553 14.06
189 281
12 12
AWG AWG
BLACK/WHITE/RED BLACK/WHITE/RED
More Options
10 AWG 10 AWG
4 4
Solid Solid
604 15.35
233 347
12 12
AWG AWG
BLACK/WHITE/BLUE/RED BLACK/WHITE/BLUE/RED
More Options
8 AWG 8 AWG
3 3
Stranded Stranded
705 17.91
313 466
10 10
AWG AWG
BLACK/WHITE/RED BLACK/WHITE/RED
More Options
6 AWG 6 AWG
3 3
Stranded Stranded
847 21.53
478 711
8 8
AWG AWG
BLACK/WHITE/RED BLACK/WHITE/RED
More Options
3 AWG 3 AWG
3 3
Stranded Stranded
1038 26.37
805 1198
8 8
AWG AWG
BLACK/WHITE/RED BLACK/WHITE/RED

Standards & References

CSA Spec. C22.2, No. 51 - Armoured Cables

  • CSA File Listing: LL90458
  • CSA -40°C Cold Temperature Rating

Construction

  1. Solid copper circuit conductors, (No. 8 AWG and larger are stranded) with low temperature XLPE insulation (RW90), copper bonding conductor, twisted assembly wrapped with a paper binder and covered with aluminum interlocking armour.
  2. Rated 600 volts.

Resources

There are no downloadable resources for this product.