Southwire Duraclad® Type AC Cable is suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 3 3 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 527 13.40 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 250 372 | lbs/1000' kgs/km |
| Size (AWG) | 50.8 50.8 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 12 12 | |
| Conductor Colors | GRAY/BROWN/ORANGE GRAY/BROWN/ORANGE |
Southwire Armorlite ® Type AC Cable meets or exceeds the following requirements
Southwire Duraclad® Type AC Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. Steel interlocking armor is applied over the assembly. A 16 AWG aluminum bond wire is placed inside the armor, runs longitudinally, and is in intimate contact with the armor for its entire length.