Southwire Armorlite® Type MC Cable –Neutral Per Phase is suitable for use as follows:
| Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
| No. of Conductors | 4 4 | |
| Stranding | Solid Solid | |
| Nom. OD (mils) (mm) | 541 13.74 | mils mm |
| Nominal Total Weight (lbs/1000') (kgs/km) | 159 236 | lbs/1000' kgs/km |
| Size (AWG) | 12 12 | |
| Ground Size UOM | AWG AWG | |
| Size (AWG) | 12 12 | |
| Conductor Colors | BRN/YLW/GRY-BRN/GRY-YLW/GRNN BRN/YLW/GRY-BRN/GRY-YLW/GRNN |
Southwire Armorlite® Type MC Cable – Neutral Per Phase meets or exceeds the following requirements:
Southwire Armorlite® Type MC Cable – Neutral Per Phase is constructed with solid soft-drawn copper Type THHN/THWN phase conductors, a dedicated neutral per phase conductor, and an insulated copper grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is applied over the conductors. Aluminum interlocking armor is applied over the cable assembly. An optional overall PVC jacket can be applied over the armor.