14-4 CU BLACK/WHITE/RED/BLUE AL AC 250 FT

Southwire #: 61029601

14/4 THHN/THWN Insulated Singles Wrapped in Moisture-Resistant, Flame-Retardant Paper. 16 AWG Aluminum Bond Wire. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Armorlite® Type AC Cable is suitable for use as follows:

  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings.
  • Dry locations only.
  • Fished or embedded in plaster
  • Concealed or exposed installations
  • Environmental air-handling spaces per NEC 300.22(C).
  • Installation in cable tray and approved raceways
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).

Specifications

Stock # 61029601 61029601
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Size (AWG) 50.8 50.8
Nom. OD (mils) (mm) 520 13.22 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 131 194 lbs/1000' kgs/km

Standards & References

Southwire Armorlite® Type AC Cable meets or exceeds the following requirements:

  • UL 4
  • UL 83
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 320
  • Listed for use in UL 1, 2, and 3 Hour Through-Penetration Firestop Systems
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire Armorlite® Type AC Cable is constructed with soft-drawn copper, Type THHN insulated conductors which are individually wrapped with a moisture-resistant, flame-retardant paper covering. Aluminum interlocking armor is applied over the assembly. A 16 AWG aluminum bond wire is placed inside the armor, runs longitudinally and is in intimate contact with the armor for its entire length.

  • An armor assembly (combination of the interlocked armor & bonding strip) that is recognized as an equipment grounding/bonding conductor per NEC 250.118(8).
  • Reduces installation costs up to 50% over pipe and wire.
  • Lightweight aluminum armor--as much as 45% lighter than steel AC Cable.
  • UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
  • Anti-short/insulating bushings supplied with every reel or coil.
  • Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.

Resources

There are no downloadable resources for this product.