Southwire Armorlite® Type MC Riser Feeder cable is suitable for use as follows:
- Riser cable, vertical applications
- Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Environmental air-handling spaces per NEC 300.22 (C).
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5.
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Conductors are Type THHN/THWN-2 rated 90ºC Wet and Dry. Unjacketed MC cables are not rated for wet locations.
Southwire Armorlite® Type MC Riser Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | 300 KCMIL 300 KCMIL | |
| Conductor Number | 3 3 | |
| Color | BN,OE,YW BN,OE,YW | |
| Diameter Over Conductor (in) (cm) | 0.569 1.45 | inch cm |
| Cond. Strands | 35 35 | |
| Insulation Thickness (mils) (mm) | 70 1.78 | mils mm |
| Ground Size | 1x1 1x1 | |
| Diameter Over Armor (in) (cm) | 2.093 5.32 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1858 2765 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.