15KV Copper XLP MV LLDPE Jacket MVDIST33

Copper Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
2 AWG 2 AWG
7 7
220 5.59
1071 27.21
630 938
More Options
1 1
1/0 AWG 1/0 AWG
19 19
175 4.45
1060 26.93
767 1142
More Options
1 1
2/0 AWG 2/0 AWG
19 19
220 5.59
1194 30.33
964 1435
More Options
1 1
4/0 AWG 4/0 AWG
19 19
220 5.59
1300 33.03
1351 2010
More Options
1 1
350 KCMIL 350 KCMIL
37 37
175 4.45
1422 36.13
1973 2936
More Options
1 1
500 KCMIL 500 KCMIL
37 37
220 5.59
1640 41.67
2744 4083
More Options
1 1
750 KCMIL 750 KCMIL
61 61
220 5.59
1925 48.92
3989 5937
More Options
1 1
1000 KCMIL 1000 KCMIL
61 61
175 4.45
2009 51.05
5072 7547

Standards & References

Southwire 15kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B3: Soft Annealed Copper Wire
  • B8: Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard or Soft
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.