PowerGlide polyethylene jacketed cables slide through duct with less friction, for longer pulls or pushes with less lubricant, or no lubricant at all. To be used at 15,000 volts or less, conductor temperatures not to exceed 90°C for normal operation.
Stock # | 66190901 66190901 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 750 KCMIL 750 KCMIL | |
No. of Strands | 61 61 | |
Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
Nom. OD (mils) (mm) | 1925 48.92 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 2102 3129 | lbs/1000' kgs/km |
Southwire 15kV PowerGlide MV Primary UD Cable meets or exceeds the following ASTM specifications:
The cable is composed of a reverse lay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 133% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.