500-37 CPRESS AL 15KV 175 mils 100% TRXLP 90C 25x14CN POLY JACKET/RED STRIPE PHC/SEQ FOOTAGE MVDIST1 62182310

Southwire #: 62182310

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 500 KCMIL 500 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 175 4.45 mils mm
Nom. OD (mils) (mm) 1517 38.54 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1332 1983 lbs/1000' kgs/km

Standards & References

Southwire 15kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a unilay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with either 100% or 133% insulation levels. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.