Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Diameter Over Insulation (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Shield (in) (cm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | Conduit Size (in) (cm) | |
| More Options |
2 AWG
2 AWG
|
7
7
|
0.282
0.72
|
0.551
1.40
|
115
2.92
|
0.611
1.55
|
55
1.40
|
0.761
1.93
|
445
662
|
530
240.40
|
9.1
23.11
|
2.5
6.35
|
| More Options |
1 AWG
1 AWG
|
19
19
|
0.322
0.82
|
0.590
1.50
|
115
2.92
|
0.650
1.65
|
55
1.40
|
0.800
2.03
|
514
765
|
669
303.45
|
9.6
24.38
|
2.5
6.35
|
| More Options |
1/0 AWG
1/0 AWG
|
19
19
|
0.361
0.92
|
0.630
1.60
|
115
2.92
|
0.690
1.75
|
80
2.03
|
0.870
2.21
|
623
927
|
844
382.83
|
10.4
26.42
|
2.5
6.35
|
| More Options |
2/0 AWG
2/0 AWG
|
19
19
|
0.405
1.03
|
0.674
1.71
|
115
2.92
|
0.734
1.86
|
80
2.03
|
0.914
2.32
|
727
1082
|
1064
482.62
|
10.9
27.69
|
3.0
7.62
|
| More Options |
4/0 AWG
4/0 AWG
|
19
19
|
0.512
1.30
|
0.766
1.95
|
115
2.92
|
0.826
2.10
|
80
2.03
|
1.006
2.56
|
1011
1505
|
1692
767.48
|
12.0
30.48
|
3.0
7.62
|
| More Options |
250 KCMIL
250 KCMIL
|
37
37
|
0.558
1.42
|
0.818
2.08
|
115
2.92
|
0.878
2.23
|
80
2.03
|
1.058
2.69
|
1155
1719
|
2000
907.18
|
12.6
32.00
|
3.0
7.62
|
| More Options |
350 KCMIL
350 KCMIL
|
37
37
|
0.661
1.68
|
0.917
2.33
|
115
2.92
|
0.977
2.48
|
80
2.03
|
1.157
2.94
|
1509
2246
|
2800
1270.06
|
13.8
35.05
|
3.5
8.89
|
| More Options |
500 KCMIL
500 KCMIL
|
37
37
|
0.789
2.00
|
1.042
2.65
|
115
2.92
|
1.102
2.80
|
80
2.03
|
1.282
3.26
|
2030
3021
|
4000
1814.37
|
15.3
38.86
|
4.0
10.16
|
* Conduit size based on 3 phase 40% fill-factor without ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Capacitive Reactance (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Zero Sequence Impedance (ohms/1000') (ohms/1000') | Positive Sequence Impedance (ohms/1000') (ohms/1000') | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90C | Allowable Ampacity In Duct 105C | Allowable Ampacity In Air 90C | Allowable Ampacity In Air 105C | |
| More Options |
2 AWG
2 AWG
|
0.162
0.24
|
0.204
0.30
|
0.045
0.07
|
0.044
0.07
|
0.431 + j0.372
0.431 + j0.372
|
0.065 + j0.039
0.065 + j0.039
|
1920
1920
|
145
145
|
155
155
|
190
190
|
215
215
|
| More Options |
1 AWG
1 AWG
|
0.128
0.19
|
0.162
0.24
|
0.041
0.06
|
0.042
0.06
|
0.431 + j0.372
0.431 + j0.372
|
0.065 + j0.039
0.065 + j0.039
|
2044
2044
|
170
170
|
180
180
|
225
225
|
250
250
|
| More Options |
1/0 AWG
1/0 AWG
|
0.102
0.15
|
0.128
0.19
|
0.037
0.06
|
0.042
0.06
|
0.431 + j0.372
0.431 + j0.372
|
0.065 + j0.039
0.065 + j0.039
|
2165
2165
|
195
195
|
210
210
|
260
260
|
290
290
|
| More Options |
2/0 AWG
2/0 AWG
|
0.081
0.12
|
0.102
0.15
|
0.034
0.05
|
0.040
0.06
|
0.431 + j0.372
0.431 + j0.372
|
0.065 + j0.039
0.065 + j0.039
|
2302
2302
|
220
220
|
235
235
|
300
300
|
330
330
|
| More Options |
4/0 AWG
4/0 AWG
|
0.051
0.08
|
0.065
0.10
|
0.028
0.04
|
0.038
0.06
|
0.431 + j0.372
0.431 + j0.372
|
0.065 + j0.039
0.065 + j0.039
|
2633
2633
|
290
290
|
310
310
|
400
400
|
445
445
|
| More Options |
250 KCMIL
250 KCMIL
|
0.043
0.06
|
0.056
0.08
|
0.027
0.04
|
0.037
0.06
|
0.431 + j0.398
0.431 + j0.398
|
0.065 + j0.036
0.065 + j0.036
|
2800
2800
|
320
320
|
345
345
|
445
445
|
495
495
|
| More Options |
350 KCMIL
350 KCMIL
|
0.031
0.05
|
0.041
0.06
|
0.023
0.03
|
0.035
0.05
|
0.431 + j0.400
0.431 + j0.400
|
0.065 + j0.041
0.065 + j0.041
|
3120
3120
|
385
385
|
415
415
|
550
550
|
615
615
|
| More Options |
500 KCMIL
500 KCMIL
|
0.022
0.03
|
0.030
0.04
|
0.020
0.03
|
0.033
0.05
|
0.431 + j0.442
0.431 + j0.442
|
0.065 + j0.038
0.065 + j0.038
|
3516
3516
|
470
470
|
505
505
|
695
695
|
775
775
|
* NEC ampacities are based on:
* For Duct: Table 310.60(C)(11) Detail 1.
* For Free Air: Table 310.60(C)(3).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center..
* Capacitive Reactance is between Phase-to-Shield.