SPEC: 46102

CU Compressed 5/8kV NLEPR Insulation 133/100% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46102

Type MV-105 Single Conductor Copper, 5kV 133% /8KV 100% 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 5kV 133% /8KV 100% cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend and cold impact. Marked with "LTDD" CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.545 1.38
115 2.92
0.605 1.54
55 1.40
0.755 1.92
454 676
530 240.40
9.0 22.86
2.5 6.35
More Options
1 AWG 1 AWG
19 19
0.322 0.82
0.590 1.50
115 2.92
0.650 1.65
55 1.40
0.800 2.03
527 784
669 303.45
9.6 24.38
2.5 6.35
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
0.630 1.60
115 2.92
0.690 1.75
80 2.03
0.870 2.21
639 951
844 382.83
10.4 26.42
2.5 6.35
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.674 1.71
115 2.92
0.734 1.86
80 2.03
0.914 2.32
745 1109
1064 482.62
10.9 27.69
3.0 7.62
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
0.724 1.84
115 2.92
0.784 1.99
80 2.03
0.964 2.45
877 1305
1342 608.72
11.5 29.21
3.0 7.62
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.780 1.98
115 2.92
0.840 2.13
80 2.03
1.020 2.59
1039 1546
1692 767.48
12.2 30.99
3.0 7.62
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
0.818 2.08
115 2.92
0.878 2.23
80 2.03
1.058 2.69
1179 1755
2000 907.18
12.6 32.00
3.0 7.62
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
0.937 2.38
115 2.92
0.997 2.53
80 2.03
1.177 2.99
1548 2304
2800 1270.06
14.1 35.81
3.5 8.89
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.042 2.65
115 2.92
1.102 2.80
80 2.03
1.282 3.26
2063 3070
4000 1814.37
15.3 38.86
4.0 10.16
More Options
600 KCMIL 600 KCMIL
61 61
0.865 2.20
1.152 2.93
115 2.92
1.212 3.08
80 2.03
1.392 3.54
2431 3618
4800 2177.24
16.7 42.42
4.0 10.16
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.254 3.19
115 2.92
1.314 3.34
80 2.03
1.494 3.79
2946 4384
6000 2721.55
17.9 45.47
4.5 11.43
More Options
1000 KCMIL 1000 KCMIL
61 61
1.117 2.84
1.403 3.56
115 2.92
1.463 3.72
80 2.03
1.643 4.17
3793 5645
8000 3628.74
19.7 50.04
5.0 12.70

* Conduit size based on 3 phase 40% fill-factor without ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.034 0.05
0.044 0.07
0.346 + j0.234 0.346 + j0.234
0.024 + j0.037 0.024 + j0.037
1920 1920
145 145
155 155
190 190
215 215
More Options
1 AWG 1 AWG
0.128 0.19
0.162 0.24
0.031 0.05
0.042 0.06
0.347 + j0.219 0.347 + j0.219
0.034 + j0.040 0.034 + j0.040
2044 2044
170 170
180 180
225 225
250 250
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.028 0.04
0.042 0.06
0.348 + j0.214 0.348 + j0.214
0.040 + j0.043 0.040 + j0.043
2165 2165
195 195
210 210
260 260
290 290
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.026 0.04
0.040 0.06
0.348 + j0.230 0.348 + j0.230
0.027 + j0.035 0.027 + j0.035
2302 2302
220 220
235 235
300 300
330 330
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.081 0.12
0.024 0.04
0.039 0.06
0.348 + j0.230 0.348 + j0.230
0.027 + j0.036 0.027 + j0.036
2459 2459
250 250
270 270
345 345
385 385
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.021 0.03
0.038 0.06
0.351 + j0.227 0.351 + j0.227
0.034 + j0.039 0.034 + j0.039
2633 2633
290 290
310 310
400 400
445 445
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.020 0.03
0.037 0.06
0.348 + j0.234 0.348 + j0.234
0.027 + j0.040 0.027 + j0.040
2800 2800
320 320
345 345
445 445
495 495
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.018 0.03
0.035 0.05
0.349 + j0.245 0.349 + j0.245
0.020 + j0.034 0.020 + j0.034
3120 3120
385 385
415 415
550 550
615 615
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.015 0.02
0.033 0.05
0.350 + j0.246 0.350 + j0.246
0.020 + j0.033 0.020 + j0.033
3516 3516
470 470
505 505
695 695
775 775
More Options
600 KCMIL 600 KCMIL
0.018 0.03
0.026 0.04
0.014 0.02
0.033 0.05
0.464 + j0.490 0.464 + j0.490
0.102 + j0.041 0.102 + j0.041
3782 3782
505 505
544 544
777 777
865 865
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.013 0.02
0.032 0.05
0.351 + j0.227 0.351 + j0.227
0.034 + j0.040 0.034 + j0.040
4102 4102
585 585
630 630
900 900
1000 1000
More Options
1000 KCMIL 1000 KCMIL
0.011 0.02
0.019 0.03
0.011 0.02
0.031 0.05
0.350 + j0.246 0.350 + j0.246
0.020 + j0.033 0.020 + j0.033
4563 4563
670 670
720 720
1075 1075
1200 1200

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(11) Detail 1.
* For Free Air: Table 310.60(C)(3).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center..
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8. Tinned copper optional per ASTM B33
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:5kV 133% /8KV 100% Insulation Level 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR)
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.