Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 250 KCMIL 250 KCMIL | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.558 1.42 | inch cm |
Diameter Over Insulation (in) (cm) | 1.428 3.63 | inch cm |
Insulation Thickness (mils) (mm) | 420 10.67 | mils mm |
Diameter Over Shield (in) (cm) | 1.488 3.78 | inch cm |
Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
Approx. OD (in) (cm) | 1.728 4.39 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 1975 2939 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 2000 907.18 | lbs kg |
Min. Bend Radius (in) (cm) | 20.7 52.58 | inch cm |
Conduit Size (in) (cm) | 5.0 12.70 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground
^ Non SimPull Jacket. Non CSA listed.