SPEC: 46501

CU Compressed 25kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46501

Type MV-105 Single Conductor Copper, 260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 25KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
0.920 2.34
260 6.60
0.980 2.49
80 2.03
1.160 2.95
892 1327
844 382.83
13.9 35.31
3.5 8.89
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.964 2.45
260 6.60
1.024 2.60
80 2.03
1.204 3.06
1010 1503
1064 482.62
14.4 36.58
3.5 8.89
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
1.056 2.68
260 6.60
1.116 2.83
80 2.03
1.296 3.29
1318 1961
1692 767.48
15.5 39.37
4.0 10.16
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
1.108 2.81
260 6.60
1.168 2.97
80 2.03
1.348 3.42
1476 2197
2000 907.18
16.1 40.89
4.0 10.16
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.332 3.38
260 6.60
1.392 3.54
80 2.03
1.572 3.99
2409 3585
4000 1814.37
18.8 47.75
4.5 11.43
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.544 3.92
260 6.60
1.604 4.07
110 2.79
1.844 4.68
3443 5124
6000 2721.55
22.1 56.13
5.5 13.97

* Conduit size based on 3 phase 40% fill-factor without ground

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.048 0.07
0.048 0.07
0.492 + j0.357 0.492 + j0.357
0.129 + j0.049 0.129 + j0.049
3064 3064
200 200
215 215
260 260
290 290
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.045 0.07
0.047 0.07
0.463 + j0.341 0.463 + j0.341
0.103 + j0.047 0.103 + j0.047
3200 3200
230 230
245 245
300 300
330 330
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.038 0.06
0.043 0.06
0.417 + j0.306 0.417 + j0.306
0.066 + j0.044 0.066 + j0.044
3532 3532
295 295
315 315
395 395
445 445
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.036 0.05
0.042 0.06
0.403 + j0.29 0.403 + j0.29
0.057 + j0.042 0.057 + j0.042
3699 3699
325 325
345 345
440 440
490 490
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.028 0.04
0.038 0.06
0.355 + j0.234 0.355 + j0.234
0.031 + j0.038 0.031 + j0.038
4415 4415
465 465
500 500
680 680
755 755
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.024 0.04
0.037 0.06
0.329 + j0.199 0.329 + j0.199
0.024 + j0.036 0.024 + j0.036
5000 5000
565 565
610 610
870 870
970 970

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(11) Detail 1.
* For Free Air: Table 310.60(C)(3).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center..
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield: Semi-conducting cross-linked copolymer
  3. Insulation: 260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.