SPEC: 46302

CU Compressed 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial SPEC46302

Type MV-105 Single Conductor Copper, 220 Mil No Lead Ethylene Propylene Rubber (NL-EPR) Lead-Free EAM 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 15kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend and cold impact and marked with "LTGG" when CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lb/ft maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant. Cable Tray CT rated 1/0 AWG and larger.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.755 1.92
220 5.59
0.815 2.07
80 2.03
0.995 2.53
640 952
530 240.40
11.9 30.23
3.0 7.62
More Options
1 AWG 1 AWG
19 19
0.322 0.82
0.800 2.03
220 5.59
0.860 2.18
80 2.03
1.040 2.64
722 1074
669 303.45
12.4 31.50
3.0 7.62
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
0.840 2.13
220 5.59
0.900 2.29
80 2.03
1.080 2.74
816 1214
844 382.83
12.9 32.77
3.0 7.62
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.884 2.25
220 5.59
0.944 2.40
80 2.03
1.124 2.85
929 1383
1064 482.62
13.4 34.04
3.5 8.89
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
0.934 2.37
220 5.59
0.994 2.52
80 2.03
1.174 2.98
1069 1591
1342 608.72
14.0 35.56
3.5 8.89
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
0.990 2.51
220 5.59
1.050 2.67
80 2.03
1.230 3.12
1242 1848
1692 767.48
14.7 37.34
3.5 8.89
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
1.044 2.65
220 5.59
1.104 2.80
80 2.03
1.284 3.26
1398 2080
2000 907.18
15.4 39.12
4.0 10.16
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
1.147 2.91
220 5.59
1.207 3.07
80 2.03
1.387 3.52
1775 2641
2800 1270.06
16.6 42.16
4.0 10.16
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.275 3.24
220 5.59
1.335 3.39
80 2.03
1.515 3.85
2322 3456
4000 1814.37
18.2 46.23
4.5 11.43
More Options
600 KCMIL 600 KCMIL
61 61
0.865 2.20
1.362 3.46
220 5.59
1.422 3.61
80 2.03
1.602 4.07
2694 4009
4800 2177.24
19.2 48.77
4.5 11.43
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
1.464 3.72
220 5.59
1.524 3.87
110 2.79
1.764 4.48
3323 4945
6000 2721.55
21.1 53.59
5.0 12.70
More Options
1000 KCMIL 1000 KCMIL
61 61
1.117 2.84
1.613 4.10
220 5.59
1.673 4.25
110 2.79
1.913 4.86
4202 6253
8000 3628.74
22.9 58.17
5.5 13.97
More Options
1250 KCMIL 1250 KCMIL
91 91
1.250 3.18
1.780 4.52
220 5.59
1.840 4.67
110 2.79
2.080 5.28
5118 7616
10000 4535.92
24.9 63.25
6.0 15.24
More Options
1500 KCMIL 1500 KCMIL
91 91
1.370 3.48
1.930 4.90
220 5.59
1.990 5.05
110 2.79
2.230 5.66
6006 8938
12000 5443.10
26.7 67.82
More Options
2000 KCMIL 2000 KCMIL
127 127
1.583 4.02
2.143 5.44
220 5.59
2.203 5.60
110 2.79
2.443 6.21
7716 11483
16000 7257.47
29.3 74.42

Conduit size based on 3 phase 40% fill-factor without ground
** Tinned Copper

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.051 0.08
0.051 0.08
0.346 + j0.234 0.346 + j0.234
0.024 + j0.037 0.024 + j0.037
2571 2571
155 155
165 165
195 195
215 215
More Options
1 AWG 1 AWG
0.128 0.19
0.162 0.24
0.047 0.07
0.049 0.07
0.353 + j0.248 0.353 + j0.248
0.024 + j0.036 0.024 + j0.036
2695 2695
175 175
185 185
225 225
250 250
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.128 0.19
0.043 0.06
0.047 0.07
0.353 + j0.248 0.353 + j0.248
0.024 + j0.036 0.024 + j0.036
2816 2816
200 200
215 215
260 260
290 290
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.040 0.06
0.045 0.07
0.353 + j0.248 0.353 + j0.248
0.024 + j0.036 0.024 + j0.036
2952 2952
230 230
245 245
300 300
335 335
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.081 0.12
0.037 0.06
0.043 0.06
0.353 + j0.248 0.353 + j0.248
0.024 + j0.036 0.024 + j0.036
3110 3110
260 260
275 275
345 345
385 385
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.065 0.10
0.034 0.05
0.042 0.06
0.353 + j0.248 0.353 + j0.248
0.024 + j0.036 0.024 + j0.036
3284 3284
295 295
315 315
400 400
445 445
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.032 0.05
0.041 0.06
0.354 + j0.255 0.354 + j0.255
0.020 + j0.031 0.020 + j0.031
3451 3451
325 325
345 345
445 445
495 495
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.028 0.04
0.039 0.06
0.354 + j0.255 0.354 + j0.255
0.020 + j0.031 0.020 + j0.031
3770 3770
390 390
415 415
550 550
610 610
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.025 0.04
0.037 0.06
0.354 + j0.255 0.354 + j0.255
0.020 + j0.031 0.020 + j0.031
4167 4167
465 465
500 500
685 685
765 765
More Options
600 KCMIL 600 KCMIL
0.018 0.03
0.026 0.04
0.023 0.03
0.036 0.05
0.365 + j0.269 0.365 + j0.269
0.027 + j0.036 0.027 + j0.036
4433 4433
505 505
544 544
765 765
855 855
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.023 0.03
0.021 0.03
0.035 0.05
0.355 + j0.242 0.355 + j0.242
0.031 + j0.041 0.031 + j0.041
4752 4752
565 565
610 610
885 885
990 990
More Options
1000 KCMIL 1000 KCMIL
0.011 0.02
0.019 0.03
0.019 0.03
0.034 0.05
0.355 + j0.242 0.355 + j0.242
0.031 + j0.042 0.031 + j0.042
5214 5214
640 640
690 690
1060 1060
1185 1185
More Options
1250 KCMIL 1250 KCMIL
0.009 0.01
0.018 0.03
0.017 0.03
0.033 0.05
0.449 + j0.302 0.449 + j0.302
0.102 + j0.05 0.102 + j0.05
5638 5638
715 715
770 770
1210 1210
1350 1350
More Options
1500 KCMIL 1500 KCMIL
0.007 0.01
0.017 0.03
0.016 0.02
0.032 0.05
0.498 + j0.463 0.498 + j0.463
0.128 + j0.041 0.128 + j0.041
6010 6010
815 815
880 880
1345 1345
1500 1500
More Options
2000 KCMIL 2000 KCMIL
0.005 0.01
0.017 0.03
0.014 0.02
0.031 0.05
0.458 + j0.337 0.458 + j0.337
0.103 + j0.05 0.103 + j0.05
6670 6670
940 940
1010 1010
1575 1575
1755 1755

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(11) Detail 1.
* For Free Air: Table 310.60(C)(3).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center..
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (tinned copper optional per ASTM B33)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:15kV, 133% insulation level, 220 mil No Lead Ethylene Propylene Rubber (NL-EPR) / No-Lead Ethylene Alkene Copolymer (EAM)
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:SIMpull® Polyvinyl Chloride (PVC)