SPEC: 48204

CU 2400V NL-EPR Thermoset SOLONON LSZH-TS TRACTION POWER CABLE. MV 90 SPEC48204

Traction Power Cable 2400 Volt Single Conductor Copper, No Lead Ethylene Propylene Rubber (NL-EPR) insulation Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire 2400V No Lead NL-EPR/SOLONON Traction Power Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO jacket. Meets Flame Spread and Smoke Release requirements of NFPA 130. Rated for 1000 lb/ft maximum sidewall pressure.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg)
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
125 3.18
80 2.03
0.826 2.10
568 845
845 383.29
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
125 3.18
80 2.03
0.871 2.21
671 999
1065 483.08
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
125 3.18
95 2.41
0.955 2.43
830 1235
1342 608.72
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
125 3.18
95 2.41
0.995 2.53
978 1455
1693 767.93
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
140 3.56
110 2.79
1.112 2.82
1179 1755
2000 907.18
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
140 3.56
110 2.79
1.207 3.07
1531 2278
2800 1270.06
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
140 3.56
110 2.79
1.322 3.36
2039 3034
4000 1814.37
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
155 3.94
125 3.18
1.611 4.09
3038 4521
6000 2721.55
More Options
1000 KCMIL 1000 KCMIL
61 61
1.117 2.84
155 3.94
125 3.18
1.761 4.47
3893 5793
8000 3628.74

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size
More Options
1/0 AWG 1/0 AWG
More Options
2/0 AWG 2/0 AWG
More Options
3/0 AWG 3/0 AWG
More Options
4/0 AWG 4/0 AWG
More Options
250 KCMIL 250 KCMIL
More Options
350 KCMIL 350 KCMIL
More Options
500 KCMIL 500 KCMIL
More Options
750 KCMIL 750 KCMIL
More Options
1000 KCMIL 1000 KCMIL

* NEC ampacities are based on:
      For Duct: Table 310.60(C)(77) Detail 1.
      For Free Air: Table 310.60(C)(69).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (1/0 AWG and larger)
  • AREMA 10.3.13 Recommended Design Criteria for Low-Smoke Halogen Free (LSHF) Polymeric Cable Jackets

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (tinned copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:No Lead Ethylene Propylene Rubber (NL-EPR)
  4. Overall Jacket:Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS)

Resources

There are no downloadable resources for this product.