4-7 CU 110 XLP 2400V N/S DRY LOCATION

Southwire #: 58469099

Type MV-90 Dry Single Conductor Copper, Non-Shielded Cross Linked Polyethylene (XLPE). Silicone Free

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 2.4KV XLPE cables are suited for use in dry areas, conduits, ducts, troughs, trays and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure. Silicone Free.

Specifications

Stock # 58469099 58469099
No. of Conductors 0 0
Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 110 2.79 mils mm
Nom. OD (mils) (mm) 481 12.22 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 190 283 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072: Medium-Voltage Power Cables
  • ICEA S-96-659: (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  • Conductor Shield: Semi-conducting cross-linked copolymer
  • Insulation: Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.