2-7 CU 125 MILS EPR 2400V N/S WET/DRY SOLONON-TS JACKET2-7 CU 125 MILS EPR 2400V N/S WET/DRY SOLONON-TS JACKET

Southwire #: 95854699

Type MV-90 Single Conductor Copper, Ethylene Propylene Rubber (EPR) Thermoset SOLONON® Low Smoke Zero Halogen (XL-LSZH) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure. Silicone Free.

Specifications

Stock # 95854699 95854699
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 125 3.18 mils mm
Nom. OD (mils) (mm) 741 18.82 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 428 637 lbs/1000' kgs/km

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072: Medium-Voltage Power Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-96-659: (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • CT USE: Sizes 1/0 AWG and Larger
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  • Conductor Shield: Semi-conducting cross-linked copolymer
  • Insulation: Ethylene Propylene Rubber (EPR)
  • Overall Jacket: Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS)

Resources

There are no downloadable resources for this product.