SPEC: 13130

Signa-Wave Low Loss Coaxial Cable SPEC13130

Download Category Specifications
PDF Excel Table

Application & Features

  • CATV Applications for distributing television signals using "F" connectors
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 50 Ohms Impedance
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application
    More Options
    Signa-Wave Signa-Wave
    19 AWG 19 AWG
    1 1
    BC BC
    Solid Solid
    35 0.89
    25 0.64
    0.195 0.50
    25 37
    Dual Dual
    Flexible Communications Flexible Communications
    More Options
    Signa-Wave Signa-Wave
    17 AWG 17 AWG
    1 1
    BC BC
    Solid Solid
    35 0.89
    25 0.64
    0.195 0.50
    23 34
    Dual Dual
    Flexible Communications Flexible Communications
    More Options
    Signa-Wave Signa-Wave
    16 AWG 16 AWG
    1 1
    BC BC
    Solid Solid
    45 1.14
    30 0.76
    0.240 0.61
    32 48
    Dual Dual
    Extra Flexible Communications Extra Flexible Communications
    More Options
    Signa-Wave Signa-Wave
    15 AWG 15 AWG
    1 1
    BC BC
    Solid Solid
    45 1.14
    30 0.76
    0.240 0.61
    33 49
    Dual Dual
    Flexible Communications Flexible Communications
    More Options
    Signa-Wave Signa-Wave
    9.5 AWG 9.5 AWG
    1 1
    BC BC
    Solid Solid
    85 2.16
    40 1.02
    0.405 1.03
    84 125
    Dual Dual
    Flexible Communications Flexible Communications
    More Options
    Signa-Wave Signa-Wave
    9.5 AWG 9.5 AWG
    1 1
    BC BC
    Solid Solid
    85 2.16
    40 1.02
    0.405 1.03
    83 124
    Dual Dual
    Flexible Coaxial Flexible Coaxial

    Standards & References

    Construction

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Copper braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.