| Cable Type | Signa-Wave Signa-Wave | |
| Cond. Size | 9.5 AWG 9.5 AWG | |
| Conductor Number | 1 1 | |
| Cond. Type | BC BC | |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 85 2.16 | mils mm |
| Jacket Thickness (mils) (mm) | 40 1.02 | mils mm |
| Approx. OD (in) (cm) | 0.405 1.03 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 71 106 | lbs/1000' kgs/km |
| Shield Type | Dual Dual |