ROMEX® SIMpull® Low-Voltage Control & Signal Cable is a class 2 power-limited circuit cable for use in lighting control and dimming applications. Rated for 150 volts per NEC Article 725. Temperature range is -20°C to +60°C. Sunlight Resistant
| Cable Type | ROMEX CONTROL & SIGNAL CABLE ROMEX CONTROL & SIGNAL CABLE | |
| Cond. Size | 16 AWG 16 AWG | |
| Conductor Number | 2 2 | |
| Cond. Strands | SOLID SOLID | |
| Diameter Over Conductor (in) (cm) | 0.051 0.13 | inch cm |
| Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
| Approx. OD (inches) (cm) | 0.106 0.27 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 16 24 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 22 33 | lbs/1000' kgs/km |