SPEC: 13068

Multi Conductor CL3R/FPLR Shielded SPEC13068

300V, 60°C, Multi-Conductor, Shielded, Stranded Copper, CL3R/FPLR. Minimum Operating Temperature -10°C, Maximum Operating Temperature 60°C

Download Category Specifications
PDF Excel Table

Application & Features

For use in Remote Control, Signaling, and Power-Limited circuits per NEC Article 725. Sizes 22 AWG - 16 AWG can also be used as communication circuits per NEC Article 800. Can be used in security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. The conductors are cabled together; lay length varies depending on conductor count and gauge size.

  • Flame Test: UL 1666
  • Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller)
  • Voltage: 300 Volts
  • Minimum Operating Temperature: -10°C
  • Maximum Operating Temperature: 60°C

Specifications

Select more options below for part numbers, packaging, and color options:
Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km)
More Options
CL3R/FPLR CL3R/FPLR
14 AWG 14 AWG
2 2
CU CU
19 19
0.070 0.18
10 0.25
15 0.38
0.218 0.55
26 39
36 54
None None
Security and Access Control Security and Access Control
2.631 3.92
3.170 4.72
More Options
CL3R/FPLR CL3R/FPLR
14 AWG 14 AWG
4 4
CU CU
19 19
0.070 0.18
10 0.25
15 0.38
0.269 0.68
52 77
69 103
None None
2.631 3.92
3.170 4.72

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (22 AWG - 16 AWG)

Construction

  1. Conductor:Stranded bare copper per ASTM B3 and B8
  2. Insulation:Polyvinyl Chloride (PVC)
  3. Shield:Aluminum foil shield with 24 AWG tinned drain wire
  4. Rip Cord:Rip cord for ease of jacket removal
  5. Jacket:Gray Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.