Southwire stranded clear speaker, polarized for use in internal audio wiring
| Cable Type | Speaker Wire CL3 Speaker Wire CL3 | |
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 2 2 | |
| Cond. Type | CU CU | |
| Cond. Strands | 16 16 | |
| Diameter Over Conductor (in) (cm) | 0.044 0.11 | inch cm |
| Jacket Thickness (mils) (mm) | 20 0.51 | mils mm |
| Approx. OD (inches) (cm) | 0.090 0.23 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 9 13 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 15 22 | lbs/1000' kgs/km |
| Shield Type | None None | |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 7.148 10.64 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 8.613 12.82 | ohms/1000' ohms/km |
| Inductive Reactance (ohms/1000') (ohms/km) | 0.036 0.05 | ohms/1000' ohms/km |