16 SOL CU 2/C OAS CMP/CL3P/FPLP PVC-LS LIGHT GREEN 1000 FT

Southwire #: G50013-14A

75°C 300V PLENUM RATED

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire's Fire Alarm Cables are manufactured in accordance to the most crucial fire saftey codes and regulations, providing solutions for even the most critical of applications. These cables are superior for fire protective signaling circuits, as well as smoke detectors, voice communications, audio, control, initiating and notification circuits.

Specifications

Stock # G50013-14A G50013-14A
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 16 AWG 16 AWG
No. of Strands 1 1
Nom. OD (mils) (mm) 176 4.47 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 24 36 lbs/1000' kgs/km

Standards & References

UL 1424 FPLP, NEC article 760

  • UL 13 CL3P, NEC article 725
  • UL 444 CMP, NEC article 800
  • NFPA 262 (UL 910) / CSA FT6
  • CSA C22.2 CMG
  • RoHS (European Directive 22/95/EC)

Construction

CONDUCTORS: 16 AWG SOLID BARE COPPER

  • Insulation: LS-PVC COLORS: BLACK, RED
  • Shield/Drian: SHIELDED ALUMINUM/POLYESTER FOIL (OUT); 24 AWG 7 STRAND TC DRAIN
  • Jacket: LS-PVC, 2 CONDUCTORS, TWISTED, SHIELDED AND JACKETED
  • RIPCORD: YES
  • MARKER TAPE: NO

Resources

There are no downloadable resources for this product.