SPEC: 13020

18 SOL CU 2/C N/S CMP/CL3P/FPLP PVC-LS DARK BLUE 1000 FT SPEC13020 G40005-42A

Southwire #: G40005-42A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
DARK-BLUE
LIGHT-GREEN
NATURAL
ORANGE
PURPLE
RED
YELLOW
Conductor Color
Packaging

Application & Features

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Operating Temperature 0°C , Maximum Operating Temperature 75°C

Specifications

Cable Type FPLP FPLP
Cond. Size 18 AWG 18 AWG
Conductor Number 2 2
Cond. Type Cu Cu
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.040 0.10 inch cm
Insulation Thickness (mils) (mm) 10 0.25 mils mm
Jacket Thickness (mils) (mm) 15 0.38 mils mm
Approx. OD (in) (cm) 0.144 0.37 inch cm
Copper Weight (lbs/1000') (kgs/km) 9 13 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 15 22 lbs/1000' kgs/km
Application Fire System Fire System
DC Resistance at 25C (ohms/1000') (ohms/km) 6.669 9.92 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 8.035 11.96 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 0.5 1.27 inch cm

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL 1424 Listed FPLP
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (22 AWG - 16 AWG)
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Low Smoke Polyvinyl Chloride (LS-PVC). Twisted multi-conductor
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket:Red Low Smoke Polyvinyl Chloride (LS-PVC)

Resources

There are no downloadable resources for this product.