SPEC: 13080

22 SOL CU 2/C N/S CM/CL2 PVC ORANGE 500 FT SPEC13080 962225503

Southwire #: 962225503

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
BROWN
GRAY
ORANGE
WHITE
Packaging

Application & Features

Burglar alarm interconnect cables to comtrols systems, Class 2 Power Limited Circuit Cable and Communications Cable for General Purpose Applications

Specifications

Cond. Size 22 AWG 22 AWG
Conductor Number 2 2
Cond. Type CU CU
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.025 0.06 inch cm
Color RD,GN RD,GN
Insulation Thickness (mils) (mm) 6 0.15 mils mm
Approx. OD (in) (cm) 0.102 0.26 inch cm
Copper Weight (lbs/1000') (kgs/km) 3 4 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 7 10 lbs/1000' kgs/km

Standards & References

  • UL 13 Power-Limited Circuit Cables
  • UL 444 CM/CL2
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

Construction

  1. Conductor:22 AWG solid or stranded
  2. Insulation:Foam Polypropylene
  3. Overall Jacket:Polyvinyl Chloride (PVC) White, Gray, Brown, Beige

Resources

There are no downloadable resources for this product.