SPEC: 13110

RG59 CL2 20 SOL CU 95% SHIELD CU BRAID WHITE 1000 FT

Southwire #: 920740601

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
WHITE
Packaging

Application & Features

  • CATV Applications for distributing television signals
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 75 Ohms Impedance
  • Specifications

    Cable Type RG59 RG59
    Cond. Size 20 AWG 20 AWG
    Conductor Number 1 1
    Cond. Type BC BC
    Insulation Thickness (mils) (mm) 55 1.40 mils mm
    Jacket Thickness (mils) (mm) 30 0.76 mils mm
    Approx. OD (in) (cm) 0.234 0.59 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 28 42 lbs/1000' kgs/km
    Shield Type Copper Braid Copper Braid
    Application CATV, Sun Res CATV, Sun Res

    Standards & References

    • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Copper braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors

    Resources

    There are no downloadable resources for this product.