SPEC: 13120

Broadband Coax - RG59 and 18/2 SPEC13120

Download Category Specifications
PDF Excel Table

Application & Features

CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID

Specifications

Select a set of products below for more information:
Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Shield Type Application
More Options
RG59 RG59
Coax 20 AWG + 2x 18 AWG AWG Coax 20 AWG + 2x 18 AWG AWG
3 3
BC + SBC BC + SBC
Solid Solid
55 1.40
30 0.76
0.226 x 0.364 0.57 x 0.92
54 80
Copper Braid Copper Braid
CATV - Combo RG59 Coaxial Plus 1 Pair/18AWG Under One Jacket CATV - Combo RG59 Coaxial Plus 1 Pair/18AWG Under One Jacket

Standards & References

  • Sunlight Resistance

Construction

  1. Conductor:Bare copper or copper clad steel
  2. Insulation:Polyethylene
  3. Shield:Copper braid shielded
  4. Signal:2/C #18 Black, Red
  5. Jacket:Polyvinyl Chloride PVC.

Resources

There are no downloadable resources for this product.