SGTM

Download Category Specifications
Excel Table

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F06119
6 AWG 6 AWG
133 133
301 7.65
108 161
F04085
4 AWG 4 AWG
133 133
356 9.04
160 238
F02071
2 AWG 2 AWG
133 133
420 10.67
258 383
F1T091
1/0 AWG 1/0 AWG
1064 1064
515 13.08
397 591
F4T101
4/0 AWG 4/0 AWG
2109 2109
706 17.93
751 1118

Standards & References

Construction

  • Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  • Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.