Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F1T0910402 F1T0910402 | |
Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
No. of Strands | 1064 1064 | |
Nom. OD (mils) (mm) | 515 13.08 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 397 591 | lbs/1000' kgs/km |