Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F2T0130318 F2T0130318 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 1254 1254 | |
Nom. OD (mils) (mm) | 570 14.48 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 465 692 | lbs/1000' kgs/km |