6-133 SD TINNED CU STT BLACK 105C 1000 FT

Southwire #: F061600400

105°C. 60 Volts DC and 25 Volts AC. Flexible Stranded Copper Conductor. PVC Insulation.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SGT and STT battery cables are 60 VDC and 25 VAC cables that can be used in harnesses made for all types of land vehicles. 600 V - 1,000 V rated designs may be available on special order. Other sizes and constructions may also be available on special order. Contact sales. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature and humidity cycling.

Specifications

Stock # F061600400 F061600400
Size (AWG or kcmil) (mm2) 6 AWG 6 AWG
No. of Strands 133 133
Nom. OD (mils) (mm) 275 6.99 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 101 151 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or annealed copper
  • SAE J1127 Low Voltage Battery Cable

Construction

  • Conductors: Flexible stranded bare copper; See Table 1 for Stranding Details
  • Insulation: Polyvinyl chloride (PVC)
  • Colors: All Colors available; Stripes available upon request

Resources

There are no downloadable resources for this product.