Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | F020190318 F020190318 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 133 133 | |
Nom. OD (mils) (mm) | 420 10.67 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 252 375 | lbs/1000' kgs/km |