Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles
Stock # | 55853501 55853501 | |
Size (AWG or kcmil) (mm2) | 1 AWG 1 AWG | |
No. of Strands | 826 826 | |
Nom. OD (mils) (mm) | 465 11.81 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 317 472 | lbs/1000' kgs/km |